Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232-502/007-000
Number of Positions | 2 | Connector Type | Plug. straight | Board contact surface | Tin plated |
---|---|---|---|---|---|
Case material | Polyamide | Colour | Grey | Connection (components) | Connector |
Connector features | + TS35 mounting feet | Connector contact surface | Tin plated | Connectors | board-to-board |
Contact material | Cathode copper | Contact spacing(mm) | 5 | Industrial goods | Yes |
Insulation material | Polyamide | Manufacturer part # | 232-502/007-000 | Max. temperature(°C) | +100 |
Min. temperature(°C) | -60 | Nominal current(A) | 12 | Nominal voltage(V) | 320 |
No. of rows | 1 | Pin shape | Square | Pins per row | 2 |
Product size (height)(mm) | 22.5 | Product size (width)(mm) | 13.2 | Product size (length)(mm) | 42.5 |
Product type | Pin strip connector | Series (connectors) | 301 | Type (manufacturer type) | 232-502/007-000 |
This page is Pin Strip Connector, part number 232-502/007-000.
You can find the detail information about specifications and dimensions on part number 232-502/007-000.