Universal Isolation Amplifier JUMPFLEX ョ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2857-401

Part Number
2857-401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

525.49 €

1 4 Days

Loading...

  1. 1

Basic information

Connection CAGE CLAMP ® S (picoMAX ® 5.0) Ambient temperature (max.)(°C) +70 Current consumption(mA) ≤ 70
Frequency 10 kHz/5 kHz/100 Hz/30 Hz (selectable via DIP switch) Input resistance ≥ 1 MΩ (U-input); ≤ 50 Ω (I-input) Input signal(mA) ± 1 mA; 0 - 1 mA
±10 mA; 0 - 10 mA. 2 - 10 mA
±20 mA; 0 - 20 mA. 4 - 20 mA
± 100 mA; 0 - 100
Max. input voltage(V) ± 1 V; 0…1V V/DC
± 10 V; 0…10 V; 2…10 V
±30 V; 0…30 V
±100 V; 0…100 V
± 200 V; 0…220
Min. ambient temperature(°C) -40 Output signal(V) ±10 mA; 0 - 10 mA. 2 - 10 mA
±20 mA; 0 - 20 mA. 4 - 20 mA
± 5 V; 0 - 5 V. 1 - 5 V
± 10 V. 0 - 10 V. 2 - 10
Product size (width)(mm) 107 Product size (length)(mm) 110 Setting type DIP Switches
Configuration Display
Supply voltage 16.8 V…31.2 V (-30%...+30%) Type (manufacturer type) 2857-401

This page is Universal Isolation Amplifier JUMPFLEX ョ, part number 2857-401.
You can find the detail information about specifications and dimensions on part number 2857-401.

Tech Support