Universal Isolation Amplifier

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-402

Part Number
857-402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

541.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection Spring clamp Current consumption(mA)
< 40
Input signal 0 – 60 mV/0 – 100 mV/0 – 150 mV/0 – 300 mV/0 – 500 mV/0 – 1 V/0 – 5 V/0 – 10 V/2 – 10 V/0 – 100 V/0 – 200 V
Insulation (material) Polyamide 6.6 Load 600 ohm Product size (height)(mm) 96
Product size (width)(mm) 6 Product size (length)(mm) 94 Supply voltage(V DC) 24
Type (manufacturer type) 857-402 Type (misc.) Configuration via DIP switch

This page is Universal Isolation Amplifier, part number 857-402.
You can find the detail information about specifications and dimensions on part number 857-402.

Tech Support