Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
857-409
Connection | Spring | Ambient temperature (max.)(°C) | +70 | Input signal(mA) | ± 5 V. 0 - 5 V. 1 - 5 V. ± 10 V.0 - 10 V. 2 - 10 V. ± 10 mA. 0 - 10 mA. 2 - 10 mA. ± 20 mA. 0 - 20 mA. 4 - 20 |
---|---|---|---|---|---|
Insulation (material) | Polyamide 6.6 | Load | 2 kΩ / 600 Ω | Min. ambient temperature(°C) | -25 |
Output signal(mA) | ± 5 V. 0-5 V. 1 - 5 V. ± 10 V.0 - 10 V. 2-10 V. ± 10 mA. 0-10 mA. 2 - 10 mA. ± 20 mA. 0-20 mA. 4-20 | Product size (height)(mm) | 96 | Product size (width)(mm) | 6 |
Product size (length)(mm) | 94 | Supply voltage(V) | 16.8 - 31.2 | Type | 857-409 |
Type (manufacturer type) | 857-409 |
This page is Bipolar Isolation Amplifier, part number 857-409.
You can find the detail information about specifications and dimensions on part number 857-409.