Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
12 80 100 SB
Part Number
|
---|
12 80 100 SB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length stop range | Length stop (min.) (mm) | Length stop (max.) (mm) | Length stop (mm) | Material | Material properties | Operating range | Operating range (diameter) | Operating range (AWG cross section) (min.) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (diameter) (max.) (mm) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Suitable for | Type | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) | Working area diameter (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.67 € | 6 | 3 Days | 4 up to 15 mm | 4 | 15 | - | - | - | Ø 0.3 - 1.0 mm · AWG 28 - 18 | 0.3 up to 1 mm | 28 | 18 up to 28 | 18 | 1 | - | 100 | CU cables | 12 80 100 | 34 | - | - | 0.3 |
Loading...
Product type | Wire stripper |
---|
This page is Wire Stripper, part number 12 80 100 SB.
You can find the detail information about specifications and dimensions on part number 12 80 100 SB.
Configure
Basic Attributes
Length stop(mm)
Material
Material properties
Operating range (cross section) (max.)(mm²)
Working area (cross section)
Working area cross section (min.)(mm²)
Type
Length stop range
Length stop (min.)(mm)
Length stop (max.)(mm)
Operating range
Operating range (diameter)
Operating range (AWG cross section) (min.)
Operating range (AWG diameter)
Operating range (AWG cross section) (max.)(awg)
Operating range (diameter) (max.)(mm)
Product size (length)(mm)
Suitable for
Type
Weight(g)
Working area diameter (min.)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
12 62 180 |
12 80 040 SB |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length stop range | Length stop (min.) (mm) | Length stop (max.) (mm) | Length stop (mm) | Material | Material properties | Operating range | Operating range (diameter) | Operating range (AWG cross section) (min.) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (diameter) (max.) (mm) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Suitable for | Type | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) | Working area diameter (min.) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.91 € | 1 | 3 Days | 6 up to 18 mm | 6 | 18 | 6 - 18 | Tool steel | tempered | 0.2 - 6 mm² | - | 24 | 10 up to 24 | 10 | - | 6 | 180 | Insulated cables|Single. more-and fine wrapping wire | KNIPEX 12 62 | 151 | 0.2 up to 6 mm² | 0.2 | - | |||
41.81 € | 6 | 9 Days | 4 up to 15 mm | 4 | 15 | - | - | - | Ø 0.12 - 0.4 mm · AWG 36 - 26 | 0.12 up to 0.4 mm | 36 | 26 up to 36 | 26 | 0.4 | - | 100 | CU cables | 12 80 040 | 52 | - | - | 0.12 |