Automatic Stripper (15-531 VDE)

Automatic Stripper 15-531 VDE

Product Details:

Manufacturer part number: 15-531 VDE

Brand: BERNSTEIN AG

Price: 31.88

Delivery time: 3 Days


Technical Data:

Edge hardness: 65 HRC

Material: Special steel

Material properties: chrome plated

Operating range: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15-531 VDE

Part Number
15-531 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Edge hardness
(HRC)
Material Material properties Operating range

31.88 €

1 3 Days 65Special steelchrome plated-

Loading...

  1. 1

Basic information

Length stop range 5 up to 12 mm Length stop (min.)(mm) 5 Length stop (max.)(mm) 12
Operating range (cross section) (max.)(mm²) 6 Product size (length)(mm) 200 Product type Automatic stripper
Suitable for Cables Working area (cross section) 0.2 up to 6 mm² Working area cross section (min.)(mm²) 0.2

Tech Support