Electronic Load Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HD48125

Part Number
HD48125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 23 Dimension width(mm) 45.7 Ambient temperature(°C) -40 - +80
Control voltage range 4 - 32 V DC Control voltage(V DC) 3 - 32 Control voltage (min.)(V DC) 4
Control voltage (max.)(V DC) 32 Current load(A) 125 Current load (max.)(A) 125
Max. temperature(°C) +80 Min. temperature(°C) -40 Product size (length)(mm) 58.4
Product type SSR RoHS-compliant Yes Surge current(A) 1750
Switching type (relays) Zero crossing Switching voltage (max.)(V AC) 530 Switching voltage(V AC) 48 - 530
Switching voltage (min.)(V AC) 48 Type HD48125 Type (manufacturer type) HD48125
Type (misc.) Zero voltage switch type

This page is Electronic Load Relay, part number HD48125.
You can find the detail information about specifications and dimensions on part number HD48125.

Tech Support