748 Multifunction Pliers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

748

Part Number
748
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material Tool steel Material properties tempered Operating range (diameter) 8 up to 13 mm
Operating range (diameter) (max.)(mm) 13 Operating range (cross section) (max.)(mm²) 16 Product size (length)(mm) 180
Product type Multifunction pliers Suitable for Round cable Weight(g) 235
Working area (cross section) 5 up to 16 mm² Working area cross section (min.)(mm²) 5 Working area diameter (min.)(mm) 8

This page is 748 Multifunction Pliers, part number 748.
You can find the detail information about specifications and dimensions on part number 748.

Tech Support