47818 Klauke Ferrule 1 x 25 mm² x 18 mm Partially insulated Yellow 50 pc(s)【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

47818

Part Number
47818
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

50 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 32 Conforming wire size(AWG) 4 Insulation material Polypropylene
Colour Yellow Contact material Cathode copper. tin plated Country colour code DIN
Cross-section x Length 1 x 25 mm² x 18 mm Cross section (per pin/core)(mm²) 25 Cross section (based on core number)(mm²) 1 x 25
Insulation type Partially insulated Manufacturer part # 47818 No. of leads 1
Product type Ferrule Sleeve length(mm) 18 Temperature range(°C) up to +105
Type (manufacturer type) 47818

This page is 47818 Klauke Ferrule 1 x 25 mm² x 18 mm Partially insulated Yellow 50 pc(s), part number 47818.
You can find the detail information about specifications and dimensions on part number 47818.

Tech Support