Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
47010
Overall Length(mm) | 16 | Conforming wire size(AWG) | 20 | Insulation material | Polypropylene |
---|---|---|---|---|---|
Colour | Grey | Contact material | Cathode copper. tin plated | Country colour code | DIN |
Cross-section x Length | 1 x 0.75 mm² x 10 mm | Cross section (per pin/core)(mm²) | 0.75 | Cross section (based on core number)(mm²) | 1 x 0.75 |
Insulation type | Partially insulated | Manufacturer part # | 47010 | No. of leads | 1 |
Product type | Ferrule | Sleeve length(mm) | 10 | Temperature range(°C) | up to +105 |
Type (manufacturer type) | 47010 |
This page is 47010 Klauke Ferrule 1 x 0.75 mm² x 10 mm Partially insulated Grey 1000 pc(, part number 47010.
You can find the detail information about specifications and dimensions on part number 47010.