Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4726
Overall Length(mm) | 12 | Conforming wire size(AWG) | 16 | Insulation material | Polypropylene |
---|---|---|---|---|---|
Colour | Black | Contact material | Cathode copper. tin plated | Country colour code | DIN |
Cross-section x Length | 1 x 1.50 mm² x 6 mm | Cross section (per pin/core)(mm²) | 1.5 | Cross section (based on core number)(mm²) | 1 x 1.50 |
Insulation type | Partially insulated | Manufacturer part # | 4726 | No. of leads | 1 |
Product type | Ferrule | Sleeve length(mm) | 6 | Temperature range(°C) | up to +105 |
Type (manufacturer type) | 4726 |
This page is 4726 Klauke Ferrule 1 x 1.50 mm² x 6 mm Partially insulated Black 1000 pc(s, part number 4726.
You can find the detail information about specifications and dimensions on part number 4726.