8728 Klauke Twin ferrule 2 x 1.5 mm² x 8 mm Partially insulated Black 1000【1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8728

Part Number
8728
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.11 €

1,000 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 16 Conforming wire size(AWG) 15 Insulation material Polypropylene
Colour Black Contact material Cathode copper. tin plated Country colour code DIN
Cross-section x Length 2 x 1.5 mm² x 8 mm Cross section (per pin/core)(mm²) 1.5 Cross section (based on core number)(mm²) 2 x 1.5
Insulation type Partially insulated Manufacturer part # 8728 No. of leads 2
Product type Twin ferrule Sleeve length(mm) 8 Temperature range(°C) up to +105
Type (manufacturer type) 8728

This page is 8728 Klauke Twin ferrule 2 x 1.5 mm² x 8 mm Partially insulated Black 1000, part number 8728.
You can find the detail information about specifications and dimensions on part number 8728.

Tech Support