Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
149491
Part Number
|
---|
149491 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case colour | Colour | Connection (components) | Forward current I(F) (mA) | Forward voltage U(F) (V) | Front panel thickness (mm) | Head diameter (mm) | Head height (mm) | IP rating | LED warning light features | Lifespan (h) | Light intensity I(V) (mcd) | Material (details) | Material | Material properties | Max. temperature (°C) | Min. temperature (°C) | Mounting depth (mm) | Mounting type (LEDs) | Operating current (mA) | Operating voltage (V AC) | Operating voltage (V DC) | Operating voltage (V DC/AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Radiation angle (°) | Recess diameter (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | Chrome | Blue | Solder lug | - | - | - | - | - | - | tamperproof|splashproof | - | - | - | Brass | shiny | - | - | - | Screw | 15 | - | 24|24 | 24 | - | - | - | - | 8 | GQ8F-D/B/24V/N |
Loading...
Product type | LED indicator light | RoHS-compliant | Yes |
---|
This page is LED indicator light, part number 149491.
You can find the detail information about specifications and dimensions on part number 149491.
Configure
Basic Attributes
Forward current I(F)(mA)
Forward voltage U(F)(V)
Front panel thickness(mm)
Head diameter(mm)
Head height(mm)
IP rating
Lifespan(h)
Light intensity I(V)(mcd)
Material (details)
Max. temperature(°C)
Min. temperature(°C)
Mounting depth(mm)
Operating voltage(V AC)
Product size (height)(mm)
Product size (length)(mm)
Product size (Ø)(mm)
Radiation angle(°)
Case colour
Colour
Connection (components)
LED warning light features
Material
Material properties
Mounting type (LEDs)
Operating current(mA)
Operating voltage(V DC)
Operating voltage(V DC/AC)
Recess diameter(mm)
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1302129 |
1302130 |
1302136 |
149492 |
149493 |
149496 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Case colour | Colour | Connection (components) | Forward current I(F) (mA) | Forward voltage U(F) (V) | Front panel thickness (mm) | Head diameter (mm) | Head height (mm) | IP rating | LED warning light features | Lifespan (h) | Light intensity I(V) (mcd) | Material (details) | Material | Material properties | Max. temperature (°C) | Min. temperature (°C) | Mounting depth (mm) | Mounting type (LEDs) | Operating current (mA) | Operating voltage (V AC) | Operating voltage (V DC) | Operating voltage (V DC/AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Radiation angle (°) | Recess diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | Stainless steel | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | 2 | IP67 | - | - | - | - | Brass | nickel plated | - | - | - | Screw and union | 15 | - | 12 | - | - | 37.1 | 18 | - | 16 | GQ16F-D/J/G/12 V/N | |
5.23 € | 1 | Available | 3 Days | Stainless steel | Blue | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | 2 | IP67 | - | - | - | - | Brass | nickel plated | - | - | - | Screw and union | 15 | - | 12 | - | - | 37.1 | 18 | - | 16 | GQ16F-D/J/B/12 V/N | |
5.23 € | 1 | Available | 3 Days | Stainless steel | Red | Screws | - | - | - | - | 2 | IP67 | - | - | - | - | Brass | nickel plated | - | - | - | Screw and union | 15 | - | 12 | - | - | 35.5 | 18 | - | 16 | GQ16F-D/R/12V/N | |
6.84 € | 1 | Available | 3 Days | Chrome | Red | Solder tag | - | - | - | - | - | IP67 | tamperproof|splashproof | - | - | Stainless steel | Stainless steel | shiny | - | - | - | Screw | 15|15 | - | 12|12 | 12 | - | - | - | - | 12 | GQ12F-D/R/12V/N | |
6.84 € | 1 | Available | 3 Days | Chrome | Green | Solder tag | - | - | - | - | - | IP67 | tamperproof|splashproof | - | - | Stainless steel | Stainless steel | shiny | - | - | - | Screw | 15|15 | - | 12|12 | 12 | - | - | - | - | 12 | GQ12F-D/G/12V/N | |
6.84 € | 1 | Available | 3 Days | Chrome | Red | Solder tag | - | - | - | - | - | - | tamperproof|splashproof | - | - | - | Stainless steel | shiny | - | - | - | Screw | 15 | - | 24|24 | 24 | - | - | - | - | 12 | GQ12F-D/R/24V/N |