LED indicator light (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1302138

Part Number
1302138
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Front panel thickness
(mm)
Head diameter
(mm)
Head height
(mm)
IP rating LED warning light features Lifespan
(h)
Light intensity I(V)
(mcd)
Material (details) Material Material properties Max. temperature
(°C)
Min. temperature
(°C)
Mounting depth
(mm)
Mounting type (LEDs) Operating current
(mA)
Operating voltage
(V AC)
Operating voltage
(V DC)
Operating voltage
(V DC/AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type

4.13 €

1 Available 3 Days Stainless steelBlueScrews----2IP67----Brassnickel plated---Screw and union15-12--35.518-16GQ16F-D/B/12V/N

Loading...

  1. 1

Basic information

Product type LED indicator light RoHS-compliant Yes

This page is LED indicator light, part number 1302138.
You can find the detail information about specifications and dimensions on part number 1302138.

Variation of this product

Part Number
1302129
1302130
1302136
1302139
1302156
140377
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case colour Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Front panel thickness
(mm)
Head diameter
(mm)
Head height
(mm)
IP rating LED warning light features Lifespan
(h)
Light intensity I(V)
(mcd)
Material (details) Material Material properties Max. temperature
(°C)
Min. temperature
(°C)
Mounting depth
(mm)
Mounting type (LEDs) Operating current
(mA)
Operating voltage
(V AC)
Operating voltage
(V DC)
Operating voltage
(V DC/AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type

5.23 €

1 Available 3 Days Stainless steelGreenType C CEE 7/16 plug 2.8 mm----2IP67----Brassnickel plated---Screw and union15-12--37.118-16GQ16F-D/J/G/12 V/N

5.23 €

1 Available 3 Days Stainless steelBlueType C CEE 7/16 plug 2.8 mm----2IP67----Brassnickel plated---Screw and union15-12--37.118-16GQ16F-D/J/B/12 V/N

5.23 €

1 Available 3 Days Stainless steelRedScrews----2IP67----Brassnickel plated---Screw and union15-12--35.518-16GQ16F-D/R/12V/N

5.23 €

1 Available 3 Days Stainless steelWhiteScrews----2IP67----Brassnickel plated---Screw and union15-12--35.518-16GQ16F-D/W/12V/N

4.24 €

1 3 Days WhiteRedScrews----13-----Polycarbonate (PC)|Polyamide----Screw and union--24--6329-22AD 16-22 S/24VDC

3.11 €

1 Available 3 Days BlackRedType C CEE 7/16 plug 2.8 mm---------------Screw20-12|12--3418-16AD16-16A/12 V/R

Tech Support