Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
140397
Part Number
|
---|
140397 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case colour | Colour | Connection (components) | Forward current I(F) (mA) | Forward voltage U(F) (V) | Front panel thickness (mm) | Head diameter (mm) | Head height (mm) | IP rating | LED warning light features | Lifespan (h) | Light intensity I(V) (mcd) | Material (details) | Material | Material properties | Max. temperature (°C) | Min. temperature (°C) | Mounting depth (mm) | Mounting type (LEDs) | Operating current (mA) | Operating voltage (V AC) | Operating voltage (V DC) | Operating voltage (V DC/AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Radiation angle (°) | Recess diameter (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | Black | Red | Screws | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Screw | 20 | 230 | - | - | - | 51 | 29 | - | 22 | AD 16-22 DS/230 V/R |
Loading...
Product type | LED indicator light | RoHS-compliant | Yes |
---|
This page is LED indicator light, part number 140397.
You can find the detail information about specifications and dimensions on part number 140397.
Configure
Basic Attributes
Forward current I(F)(mA)
Forward voltage U(F)(V)
Front panel thickness(mm)
Head diameter(mm)
Head height(mm)
IP rating
LED warning light features
Lifespan(h)
Light intensity I(V)(mcd)
Material (details)
Material
Material properties
Max. temperature(°C)
Min. temperature(°C)
Mounting depth(mm)
Operating voltage(V DC)
Operating voltage(V DC/AC)
Product size (height)(mm)
Radiation angle(°)
Case colour
Colour
Connection (components)
Mounting type (LEDs)
Operating current(mA)
Operating voltage(V AC)
Product size (length)(mm)
Product size (Ø)(mm)
Recess diameter(mm)
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1302129 |
1302130 |
1302136 |
140399 |
140400 |
140401 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Case colour | Colour | Connection (components) | Forward current I(F) (mA) | Forward voltage U(F) (V) | Front panel thickness (mm) | Head diameter (mm) | Head height (mm) | IP rating | LED warning light features | Lifespan (h) | Light intensity I(V) (mcd) | Material (details) | Material | Material properties | Max. temperature (°C) | Min. temperature (°C) | Mounting depth (mm) | Mounting type (LEDs) | Operating current (mA) | Operating voltage (V AC) | Operating voltage (V DC) | Operating voltage (V DC/AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Radiation angle (°) | Recess diameter (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | Stainless steel | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | 2 | IP67 | - | - | - | - | Brass | nickel plated | - | - | - | Screw and union | 15 | - | 12 | - | - | 37.1 | 18 | - | 16 | GQ16F-D/J/G/12 V/N | |
5.23 € | 1 | Available | 3 Days | Stainless steel | Blue | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | 2 | IP67 | - | - | - | - | Brass | nickel plated | - | - | - | Screw and union | 15 | - | 12 | - | - | 37.1 | 18 | - | 16 | GQ16F-D/J/B/12 V/N | |
5.23 € | 1 | Available | 3 Days | Stainless steel | Red | Screws | - | - | - | - | 2 | IP67 | - | - | - | - | Brass | nickel plated | - | - | - | Screw and union | 15 | - | 12 | - | - | 35.5 | 18 | - | 16 | GQ16F-D/R/12V/N | |
2.89 € | 1 | Available | 3 Days | Black | Green | Screws | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Screw | 20 | 230 | - | - | - | 51 | 29 | - | 22 | AD 16-22 DS/230 V/G | |
2.89 € | 1 | Available | 3 Days | Black | Blue | Screws | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Screw | 20 | 230 | - | - | - | 51 | 29 | - | 22 | AD 16-22 DS/230 V/B | |
2.89 € | 1 | Available | 3 Days | Black | White | Screws | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Screw | 20 | 230 | - | - | - | 51 | 29 | - | 22 | AD 16-22 DS/230 V/W |