Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
141461
Case colour | Chrome | Colour | Red|Green | Connection (components) | Open end cable |
---|---|---|---|---|---|
LED warning light features | Built-in reflector|multicolour | Material properties | shiny | Max. temperature(°C) | 75 |
Min. temperature(°C) | -20 | Mounting type (LEDs) | Screw | Operating current(mA) | 30 |
Operating voltage(V DC) | 24 | Product type | LED indicator light (multi-colour) | Recess diameter(mm) | 6 |
RoHS-compliant | Yes | Type | BD-0608 24 V | Wavelength(nm) | 700|565 |
This page is LED signal lamp, part number 141461.
You can find the detail information about specifications and dimensions on part number 141461.