Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7520204
Part Number
|
---|
7520204 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Manufacturer part # | Material | Type (manufacturer type) | Type (misc.) | Product size (depth) (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.92 € | 1 | Available | 3 Days | 160 | 166 | Cover (gray) | 7520204 | Polycarbonate (PC) | CARDMASTER PC 17/16-LFC3 | With cover for foil front | 85 | PC 17/16 LFC |
Loading...
Colour | Smoke grey | IP rating | IP65 | Product type | Controller enclosure |
---|---|---|---|---|---|
RoHS-compliant | Yes | Material (details) | Robust ABS plastic |
This page is Controller enclosure, part number 7520204.
You can find the detail information about specifications and dimensions on part number 7520204.
Part Number |
---|
7520280 |
7520281 |
7585105 |
7585154 |
7585165 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Manufacturer part # | Material | Type (manufacturer type) | Type (misc.) | Product size (depth) (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.67 € | 1 | Available | 3 Days | 160 | 166 | Cover (gray) | 7520280 | Polycarbonate (PC) | CARDMASTER PC 17/16-FC3 | With cover for foil front | 117 | PC 17/16-CFC | |
83.04 € | 1 | Available | 3 Days | 185 | 213 | Cover (gray) | 7520281 | Polycarbonate (PC) | CARDMASTER PC 21/18-FC3 | With cover for foil front | 102 | PC 21/18-CFC | |
76.16 € | 1 | Available | 3 Days | 160 | 166 | Cover (clear) | 7585105 | Acrylonitrile butadiene styrene | CARDMASTER ABS 17/16-L3 | With clear hinged cover | 106 | ABS 17/16-0L | |
85.51 € | 1 | Available | 3 Days | 185 | 213 | Cover (clear) | 7585154 | Acrylonitrile butadiene styrene | CARDMASTER ABS 21/18-3 | With clear hinged cover | 118 | ABS 21/18-0 | |
79.09 € | 1 | Available | 3 Days | 160 | 166 | Cover (clear) | 7585165 | Acrylonitrile butadiene styrene | CARDMASTER ABS 17/16-0 | With clear hinged cover | 134 | ABS 17/16-0 |