Wall-mount enclosure (Part Numbers)

Wall-mount enclosure
  • Volume Discount
[Specifications]
・Product: Wall-mount enclosure
・Colour: Grey-white (RAL 7035)

[Features]
・Fibox polycarbonate enclosures are IP and IK-rated and are weatherproof in all circumstances.
・Waterproof, UV-protected, and still easy to maintain.
・Keep valuables safe and can be used in many different locations.
・Can be used in many hazardous environments, and take a fair amount of hits and abuse without risking the contents.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5814020

Part Number
5814020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features IP rating Manufacturer part # Material Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Knockouts Material (details) Standards Type

20.15 €

1 Available 3 Days 6560Cover (gray)IP655814020Acrylonitrile butadiene styrene95TEMPO TAM090706Grey cover6 x M20/M16ABS (halogen free)-TAM090706

Loading...

  1. 1

Basic information

Colour Grey-white (RAL 7035) Product type Wall-mount enclosure RoHS-compliant Yes

This page is Wall-mount enclosure, part number 5814020.
You can find the detail information about specifications and dimensions on part number 5814020.

Variation of this product

Part Number
5814001
5814002
5814003
5814021
5814022
5814023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features IP rating Manufacturer part # Material Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Knockouts Material (details) Standards Type

30.07 €

1 Available 3 Days 16398Cover (gray)IP655814001Acrylonitrile butadiene styrene201TEMPO TA201610Grey cover plate-ABS (halogen free)IEC 695-2-1 compliantTA201610

32.93 €

1 Available 3 Days 191107Cover (gray)IP655814002Acrylonitrile butadiene styrene240TEMPO TA241911Gray Cap-ABS (halogen free)IEC 695-2-1 compliantTA241911

57.01 €

1 Available 3 Days 239107Cover (gray)IP655814003Acrylonitrile butadiene styrene289TEMPO TA292411Grey cover-ABS (halogen free)IEC 695-2-1 compliantTA292411

22.15 €

1 Available 3 Days 11065Cover (gray)IP655814021Acrylonitrile butadiene styrene110TEMPO TAM111107Grey cover6 x M20/M25ABS (halogen free)-TAM111107

22.43 €

1 Available 3 Days 9565Cover (gray)IP655814022Acrylonitrile butadiene styrene130TEMPO TAM131007Grey cover10 x M20/M16ABS (halogen free)-TAM131007

23.00 €

1 Available 3 Days 13075Cover (gray)IP655814023Acrylonitrile butadiene styrene130TEMPO TAM131308Grey cover2 x M32/M25. 6 x M20/M16. 2 x M20. 2 x M16ABS (halogen free)-TAM131308

Tech Support