Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2-1102665-5
Type | HIP-K | Case material | Aluminium. die cast | Colour | Black |
---|---|---|---|---|---|
Connector features | Cable input (straight) | IP rating | IP68 | Manufacturer part # | 2-1102665-5 |
Product type | Enclosure extension | Series (HTS connectors) | HIP-K | Size | 8 |
Type (manufacturer type) | HIP-K. 24/64.AG |
This page is Enclosure extension, part number 2-1102665-5.
You can find the detail information about specifications and dimensions on part number 2-1102665-5.