Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WAVESURFER 3054Z |
WAVESURFER 3104Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bandwidth (GHz) | Bandwidth (MHz) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
11,006.84 € | 1 | Available | 98 Days | - | 500 | WAVESURFER 3054Z | |
12,281.44 € | 1 | Available | 98 Days | 1 | - | WAVESURFER 3104Z |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Channel memory depth(MP) | 10 | Channel sample rate(GS/s) | 2 |
---|---|---|---|---|---|
Displays (type, size, resolution) | Colour TFT touchscreen | Display type/resolution(p) | 1024 x 600 | Input coupling | AC. DC. GND |
Input impedance(Ω) | 1 MΩ;50 | Input voltage range(V) | 400 | Interfaces (components) | USB|USB host|Ethernet |
No. of analogue inputs | 4 | Oscilloscope features | Digital storage (DSO) | Power supply (details)(V AC) | 115 V/AC; 230 |
Product size (height)(mm) | 270 | Product size (width)(mm) | 380 | Product size (length)(mm) | 125 |
Product type | Digital | Reading category | CAT I | Resolution (measurement equipment)(Bit) | 8 |
Screen size(cm) | 25.6 | Time base range | Horizontal deflection 2 ns/DIV - 50 s/DIV | Vertical deflection | 1 mV – 10 V/div |
Weight(g) | 4800.0 |