Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1576647
Part Number
|
---|
1576647 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fuse layout | Nominal current (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (Ø) (mm) | Release characteristics | Standards/certification marks | Switch-off capacity (A) | Switch-off capacity (kA) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.21 € | 1 | Available | 3 Days | Ceramic tube (+ extinguishing agent) | 0.315 | 250 | 20 | 5 | Time delay -T- | EN 60127-2-5 | 1500 | - | TC -522712 |
Loading...
Product type | Micro fuse |
---|
This page is Micro fuse, part number 1576647.
You can find the detail information about specifications and dimensions on part number 1576647.
Configure
Basic Attributes
Switch-off capacity(kA)
Fuse layout
Nominal current(A)
Nominal voltage(V)
Product size (length)(mm)
Product size (Ø)(mm)
Release characteristics
Standards/certification marks
Switch-off capacity(A)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1576487 |
1576488 |
1576490 |
1576654 |
1576678 |
1576679 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fuse layout | Nominal current (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (Ø) (mm) | Release characteristics | Standards/certification marks | Switch-off capacity (A) | Switch-off capacity (kA) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.15 € | 1 | Available | 3 Days | Glass tube (clear) | 0.8 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 35 | - | TC -520.616 0.8 A | |
0.15 € | 1 | Available | 3 Days | Glass tube (clear) | 0.16 | 250 | 20 | 5 | Quick response -F- | DIN 41660 · EN 60127-2 | 35 | - | TC -520609 | |
0.15 € | 1 | Available | 3 Days | Glass tube (clear) | 0.16 | 250 | 20 | 5 | Time delay -T- | DIN 41660 · EN 60127-2 | 35 | - | TC -522509 | |
0.21 € | 1 | Available | 3 Days | Ceramic tube (+ extinguishing agent) | 0.5 | 250 | 20 | 5 | Time delay -T- | EN 60127-2-5 | 1500 | - | TC -522714 | |
0.60 € | 1 | Available | 3 Days | Glass tube (+ extinguishing agent) | 4 | 250 | 25 | 5 | Medium time-lag -mT- | DIN 41576-1 EN 60068-2-20 | 80 | - | TC -525223 | |
0.51 € | 1 | Available | 3 Days | Glass tube (+ extinguishing agent) | 10 | 250 | 25 | 5 | Quick response -F- | DIN 41576-1 EN 60068-2-20 | 100 | - | TC -525627 |