Micro fuse (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1576516

Part Number
1576516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.17 €

1 Available 3 Days Glass tube (clear)3.15250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.522 3.15A

Loading...

  1. 1

Basic information

Product type Micro fuse

This page is Micro fuse, part number 1576516.
You can find the detail information about specifications and dimensions on part number 1576516.

Variation of this product

Part Number
1576487
1576488
1576490
1576517
1576518
1576521
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.15 €

1 Available 3 Days Glass tube (clear)0.8250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.616 0.8 A

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Quick response -F-DIN 41660 · EN 60127-235-TC -520609

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Time delay -T-DIN 41660 · EN 60127-235-TC -522509

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)10250326.3Medium time-lag -mT--1000-TC -632.227 10A

0.32 €

1 Available 3 Days Glass tube (clear)0.5250326.3Medium time-lag -mT--35-TC -632.214 0.5A

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)2250326.3Medium time-lag -mT--1000-TC -632.220 2A

Tech Support