Micro fuse (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1576542

Part Number
1576542
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.15 €

1 Available 3 Days Glass tube (clear)10250205Quick response -F-DIN 41660 · EN 60127-2100-TC -520.027 10A

Loading...

  1. 1

Basic information

Product type Micro fuse

This page is Micro fuse, part number 1576542.
You can find the detail information about specifications and dimensions on part number 1576542.

Variation of this product

Part Number
1576487
1576488
1576490
1576547
1576570
1576575
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.15 €

1 Available 3 Days Glass tube (clear)0.8250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.616 0.8 A

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Quick response -F-DIN 41660 · EN 60127-235-TC -520609

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Time delay -T-DIN 41660 · EN 60127-235-TC -522509

0.16 €

1 Available 3 Days Glass tube (clear)0.315250205Quick response -F-DIN 41660 · EN 60127-235-TC -520612

0.44 €

1 Available 3 Days Ceramic tube16500326.3Quick response -F--1000-TC -632530

0.19 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.2250205Quick response -F-DIN 41660 · EN 60127-21500-TC -520510

Tech Support