Micro fuse (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1576538

Part Number
1576538
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.15 €

1 Available 3 Days Glass tube (clear)2.5250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.621 2.5A

Loading...

  1. 1

Basic information

Product type Micro fuse

This page is Micro fuse, part number 1576538.
You can find the detail information about specifications and dimensions on part number 1576538.

Variation of this product

Part Number
1576487
1576488
1576490
1576539
1576540
1576541
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.15 €

1 Available 3 Days Glass tube (clear)0.8250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.616 0.8 A

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Quick response -F-DIN 41660 · EN 60127-235-TC -520609

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Time delay -T-DIN 41660 · EN 60127-235-TC -522509

0.15 €

1 Available 3 Days Glass tube (clear)3.15250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.622 3.15A

0.15 €

1 Available 3 Days Glass tube (clear)4250205Quick response -F-DIN 41660 · EN 60127-240-TC -520.623 4A

0.15 €

1 Available 3 Days Glass tube (clear)6.3250205Quick response -F-DIN 41660 · EN 60127-263-TC -520.625 6.3A

Tech Support