Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03215000.H
Part Number
|
---|
03215000.H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case features | Colour | Dimensions (mm) | IP rating | Material | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | RoHS-compliant | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 55 | 80 | 120 | Yes | - | KST 215 | - |
Loading...
Product type | Universal enclosure |
---|
This page is Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid, part number 03215000.H.
You can find the detail information about specifications and dimensions on part number 03215000.H.
Configure
Basic Attributes
Case features
Dimensions(mm)
Type
Type (misc.)
Colour
IP rating
Material
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
RoHS-compliant
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03206000.H |
03208000.H |
03210000.H |
03217000.H |
03220000.H |
03221000.H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Case features | Colour | Dimensions (mm) | IP rating | Material | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | RoHS-compliant | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 35 | 50 | 65 | Yes | - | KST 206 | - | |
9.45 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 37 | 64 | 98 | Yes | - | KST 208 | - | |
9.99 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 55 | 80 | 82 | Yes | - | KST 210 | - | |
13.75 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 55 | 120 | 122 | Yes | - | KST 217 | - | |
12.67 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 55 | 80 | 160 | Yes | - | KST 220 | - | |
19.16 € | 1 | Available | 3 Days | - | Slate grey | - | IP66 | Acrylonitrile butadiene styrene | 75 | 120 | 200 | Yes | - | KST 221 | - |