Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid (Part Numbers)

Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid
  • Volume Discount
[Specifications]
・Product type: Universal enclosure
・Colour: Black, Grey, Light grey, Slate grey, White
・Case features: with battery tray, with mounting sleeve, with snap lid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03210000.H

Part Number
03210000.H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Colour Dimensions
(mm)
IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

9.99 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene558082Yes-KST 210-

Loading...

  1. 1

Basic information

Product type Universal enclosure

This page is Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid, part number 03210000.H.
You can find the detail information about specifications and dimensions on part number 03210000.H.

Variation of this product

Part Number
03205000.H
03206000.H
03208000.H
03215000.H
03217000.H
03220000.H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case features Colour Dimensions
(mm)
IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

5.75 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene355052Yes-KST 205-

8.40 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene355065Yes-KST 206-

9.45 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene376498Yes-KST 208-

12.67 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene5580120Yes-KST 215-

13.75 €

1 Available 18 Days -Slate grey-IP66Acrylonitrile butadiene styrene55120122Yes-KST 217-

12.67 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene5580160Yes-KST 220-

Tech Support