Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid (Part Numbers)

Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid
  • Volume Discount
[Specifications]
・Product type: Universal enclosure
・Colour: Black, Grey, Light grey, Slate grey, White
・Case features: with battery tray, with mounting sleeve, with snap lid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03238000.H

Part Number
03238000.H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Colour Dimensions
(mm)
IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

19.16 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene90120160Yes-KST 238-

Loading...

  1. 1

Basic information

Product type Universal enclosure

This page is Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid, part number 03238000.H.
You can find the detail information about specifications and dimensions on part number 03238000.H.

Variation of this product

Part Number
03210000.H
03215000.H
03217000.H
05420002.MT36
05430002.MT36
05450002.MT36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case features Colour Dimensions
(mm)
IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

9.99 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene558082Yes-KST 210-

12.67 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene5580120Yes-KST 215-

13.75 €

1 Available 18 Days -Slate grey-IP66Acrylonitrile butadiene styrene55120122Yes-KST 217-

10.56 €

1 Available 3 Days -Light grey-IP40Polystyrene (EPS)4050100YesKS 420KS 420-

11.61 €

1 Available 3 Days -Light grey-IP40Polystyrene (EPS)4065120YesKS 430KS 430-

16.93 €

1 Available 3 Days -Light grey-IP40Polystyrene (EPS)70110188.2YesKS 450KS 450-

Tech Support