Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid (Part Numbers)

Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid
  • Volume Discount
[Specifications]
・Product type: Universal enclosure
・Colour: Black, Grey, Light grey, Slate grey, White
・Case features: with battery tray, with mounting sleeve, with snap lid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-KS410

Part Number
TC-KS410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Colour Dimensions
(mm)
IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

11.61 €

1 Available 3 Days -Light grey100 x 50 x 25IP42Polystyrene2550100--TC-KS410Universal casing

Loading...

  1. 1

Basic information

Product type Universal enclosure

This page is Universal Enclosures / Multi-colour / with battery tray, with mounting sleeve, with snap lid, part number TC-KS410.
You can find the detail information about specifications and dimensions on part number TC-KS410.

Variation of this product

Part Number
03205000.H
03206000.H
03208000.H
03210000.H
03215000.H
03217000.H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case features Colour Dimensions
(mm)
IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type Type (manufacturer type) Type (misc.)

5.75 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene355052Yes-KST 205-

8.40 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene355065Yes-KST 206-

9.45 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene376498Yes-KST 208-

9.99 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene558082Yes-KST 210-

12.67 €

1 Available 3 Days -Slate grey-IP66Acrylonitrile butadiene styrene5580120Yes-KST 215-

13.75 €

1 Available 22 Days -Slate grey-IP66Acrylonitrile butadiene styrene55120122Yes-KST 217-

Tech Support