Desk Casing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1599KTLGYBAT

Part Number
1599KTLGYBAT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Height (min.)
(mm)
IP rating Material Product size (length)
(mm)
Type (manufacturer type)

21.33 €

1 Available 36 Days 14040Grey18IP54Acrylonitrile butadiene styrene2201599KTLGYBAT

Loading...

  1. 1

Basic information

Product type Desk casing RoHS-compliant Yes

This page is Desk Casing, part number 1599KTLGYBAT.
You can find the detail information about specifications and dimensions on part number 1599KTLGYBAT.

Variation of this product

Part Number
1595EGY
1599ESTSGY
1599ETSBK
1599KTSBK
1599KTSGY
500-0930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Height (min.)
(mm)
IP rating Material Product size (length)
(mm)
Type (manufacturer type)

24.21 €

1 Available 11 Days 13075Grey--Acrylonitrile butadiene styrene2151595EGY

12.36 €

1 Available 11 Days 85.534Grey18IP54Acrylonitrile butadiene styrene1701599ESTSGY

13.37 €

1 Available 35 Days 85.534Black18IP54Acrylonitrile butadiene styrene1701599ETSBK

22.21 €

1 Available 11 Days 14046Black20IP54Acrylonitrile butadiene styrene2201599KTSBK

22.21 €

1 Available 11 Days 14046Grey20IP54Acrylonitrile butadiene styrene2201599KTSGY

36.04 €

1 Available 11 Days 18058Grey34-Aluminium183500-0930

Tech Support