EU Casing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1551QGY

Part Number
1551QGY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Product size (length)
(mm)
Product type RoHS-compliant Type Type (manufacturer type) Type (misc.)

2.53 €

1 Available 3 Days 4015-Grey-white (RAL 7035)IP54ABS Plastic40EU casingYes-1551QGY-

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene

This page is EU Casing, part number 1551QGY.
You can find the detail information about specifications and dimensions on part number 1551QGY.

Variation of this product

Part Number
1551GGY
1551HBK
1551HGY
1551RBK
1551RGY
1551SBK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Product size (length)
(mm)
Product type RoHS-compliant Type Type (manufacturer type) Type (misc.)

2.09 €

1 Available 3 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes1551GGY1551GGY-

2.93 €

1 Available 3 Days 3520-BlackIP54ABS Plastic60EU casingYes1551HBK1551HBK-

2.93 €

1 Available 34 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic60EU casing-1551HGY1551HGY-

2.79 €

1 Available 3 Days 5020-BlackIP54ABS Plastic50EU casingYes-1551RBK-

2.79 €

1 Available 3 Days 5020-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes-1551RGY-

2.77 €

1 Available 3 Days 5015-BlackIP54ABS Plastic50EU casingYes-1551SBK-

Tech Support