EU Casing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1591UBK

Part Number
1591UBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Product size (length)
(mm)
Product type RoHS-compliant Type Type (manufacturer type) Type (misc.)

12.61 €

1 Available 3 Days 12059-Black-ABS Plastic120EU casingYes1591UBK1591UBK-

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene

This page is EU Casing, part number 1591UBK.
You can find the detail information about specifications and dimensions on part number 1591UBK.

Variation of this product

Part Number
1551GGY
1551HBK
1551HGY
1591UFLBK
1591UFLGY
1591UGY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Product size (length)
(mm)
Product type RoHS-compliant Type Type (manufacturer type) Type (misc.)

2.09 €

1 Available 3 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic50EU casingYes1551GGY1551GGY-

2.93 €

1 Available 3 Days 3520-BlackIP54ABS Plastic60EU casingYes1551HBK1551HBK-

2.93 €

1 Available 3 Days 3520-Grey-white (RAL 7035)IP54ABS Plastic60EU casing-1551HGY1551HGY-

12.61 €

1 Available 3 Days 12059with mounting sleeveBlackIP54ABS Plastic120EU casingYes-1591UFLBKWith mounting flange

12.61 €

1 Available 3 Days 12059with mounting sleeveGrey-white (RAL 7035)IP54ABS Plastic120EU casingYes-1591UFLGYWith mounting flange

12.61 €

1 Available 3 Days 12059-Grey-white (RAL 7035)-ABS Plastic120EU casingYes1591UGY1591UGY-

Tech Support