Precision - Socket Connector, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120840

Part Number
10120840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material PPS Colour Black Connection (components) Print
Connection - Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight
Contact material Copper alloy Contact spacing(mm) 2.54 Contact surface Gold plated
Industrial goods No Manufacturer part # 10120840 Max. temperature(°C) +105
Min. temperature(°C) -55 Nominal current(A) 3 Nominal current (details)(A) 3
Nominal voltage(V) 60 No. of rows 1 Pin diameter(mm) 0.60
Pin length (PCB)(mm) 3 Pin shape Circular Pins per row 36
Product size (height)(mm) 2.54 Product size (width)(mm) 10.00 Product size (length)(mm) 91.44
Product type Receptacles (precision) RoHS-compliant Yes Separable Yes
Socket depth(mm) 6.5 Total number of pins 36 Type (manufacturer type) 10120840

This page is Precision - Socket Connector, Straight, part number 10120840.
You can find the detail information about specifications and dimensions on part number 10120840.

Tech Support