Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2410.0501
Part Number
|
---|
2410.0501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Casing/button colour | Connection | Contact type | IP rating | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Switching current (inductive) (A) | Switching current (max.) (A) | Switching current (A) | Switching capacity (V) | Switch position | Thread size | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 3 Days | Black | - | 1 maker|1 breaker | - | 45.5 | 100.5 | 196 | 2.5 | 6 | 6 (2.5) | - | 1 x Off/(On) | M3 | - | 2410.0501 | - |
Loading...
Connection (components) | Screws | Functions (switches) | momentary | Material | Polyamide |
---|---|---|---|---|---|
Operation type | 1-pedal | Product type | Foot switch | Switching voltage(V AC) | 250 |
This page is Foot switch, part number 2410.0501.
You can find the detail information about specifications and dimensions on part number 2410.0501.
Configure
Basic Attributes
Connection
IP rating
Switching capacity(V)
Type
Type (misc.)
Casing/button colour
Contact type
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Switching current (inductive)(A)
Switching current (max.)(A)
Switching current(A)
Switch position
Thread size
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2410.0301 |
2410.0401 |
2420.0101 |
2420.0102 |
2420.0501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Casing/button colour | Connection | Contact type | IP rating | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Switching current (inductive) (A) | Switching current (max.) (A) | Switching current (A) | Switching capacity (V) | Switch position | Thread size | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | Black | Clamps & clips | 1 maker | - | 45.5 | 100.5 | 196 | 2.5 | 6 | 6 (2.5) | - | 1 x Off/(On) | M20 | 2410.0301 | 2410.0301 | 1 x Off/On | |
34.28 € | 1 | Available | 22 Days | Black | Clamps & clips | 1 change-over | - | 45.5 | 100.5 | 196 | 2.5 | 6 | 6 (2.5) | 6 A/250 | 1 x On/(On) | M3 | - | 2410.0401 | 1 x on/(on) | |
53.11 € | 1 | Available | 3 Days | Black | - | 1 maker | IP67 | - | 98.6 | 149 | 4 | 14 | - | - | 1 x Off/(On) | M3 | - | 2420.0101 | - | |
62.87 € | 1 | Available | 3 Days | White | - | 1 maker | IP67 | - | 98.6 | 149 | 4 | 14 | - | - | 1 x Off/(On) | M3 | - | 2420.0102 | - | |
67.20 € | 1 | Available | 3 Days | Black | - | 2 makers | IP65 | - | 98.6 | 149 | 4 | 14 | - | - | 2 x Off/(On) | M3 | - | 2420.0501 | - |