Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
700.136 N5
Part Number
|
---|
700.136 N5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connections | Contact type | Current load (A) | Max. nonstop operating temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal response temperature (°C) | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V AC) | Nominal voltage (V AC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Temperature limit (°C) | Type | Type (manufacturer type) | Wire diameter (mm) | Wire type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.71 € | 1 | Available | 3 Days | 50 x 0. 53 mm | 1 breaker | 1 | 105 | 1 | 1 | 136 | 250 | 250 | - | - | 2.2 | 5.2 | 4 | - | 200 | - | 700.136 N5 | 0.53 | radial |
Loading...
Connection (components) | Wire | Product type | Thermal fuse |
---|
This page is Thermal fuse, part number 700.136 N5.
You can find the detail information about specifications and dimensions on part number 700.136 N5.
Configure
Basic Attributes
Nominal voltage (details)(V AC)
Nominal voltage(V AC)
Product size (Ø)(mm)
Type
Connections
Contact type
Current load(A)
Max. nonstop operating temperature(°C)
Nominal current(A)
Nominal current (details)(A)
Nominal response temperature(°C)
Nominal voltage(V)
Nominal voltage (details)(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Temperature limit(°C)
Type (manufacturer type)
Wire diameter(mm)
Wire type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
700.103 N2F |
700.127 N4 |
770.072 |
770.077 |
770.084 |
770.093 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connections | Contact type | Current load (A) | Max. nonstop operating temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal response temperature (°C) | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V AC) | Nominal voltage (V AC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Temperature limit (°C) | Type | Type (manufacturer type) | Wire diameter (mm) | Wire type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.71 € | 1 | Available | 3 Days | 50 x 0. 53 mm | 1 breaker | 1 | 70 | 1 | 1 | 103 | 250 | 250 | - | - | 2.2 | 5.2 | 4 | - | 200 | - | 700.103 N2F | 0.53 | radial | |
0.71 € | 1 | Available | 3 Days | 50 x 0. 53 mm | 1 breaker | 1 | 95 | 1 | 1 | 127 | 250 | 250 | - | - | 2.2 | 5.2 | 4 | - | 200 | - | 700.127 N4 | 0.53 | radial | |
0.89 € | 1 | Available | 51 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 72 | - | - | 230 | 250 | - | - | 64.5 | 4 | 100 | 770.072 | 770.072 | - | short/long | |
0.89 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 77 | - | - | 230 | 250 | - | - | 64.5 | 4 | 125 | 770.077 | 770.077 | - | short/long | |
0.91 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 84 | - | - | 230 | 250 | - | - | 64.5 | 4 | 125 | 770.084 | 770.084 | - | short/long | |
0.89 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 93 | - | - | 230 | 250 | - | - | 64.5 | 4 | 140 | 770.093 | 770.093 | - | short/long |