Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
770.128
Part Number
|
---|
770.128 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connections | Contact type | Current load (A) | Max. nonstop operating temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal response temperature (°C) | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V AC) | Nominal voltage (V AC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Temperature limit (°C) | Type | Type (manufacturer type) | Wire diameter (mm) | Wire type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.89 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 128 | - | - | 230 | 250 | - | - | 64.5 | 4 | 160 | 770.128 | 770.128 | - | short/long |
Loading...
Connection (components) | Wire | Product type | Thermal fuse |
---|
This page is Thermal fuse, part number 770.128.
You can find the detail information about specifications and dimensions on part number 770.128.
Configure
Basic Attributes
Connections
Current load(A)
Max. nonstop operating temperature(°C)
Nominal voltage(V)
Nominal voltage (details)(V)
Product size (height)(mm)
Product size (width)(mm)
Wire diameter(mm)
Contact type
Nominal current(A)
Nominal current (details)(A)
Nominal response temperature(°C)
Nominal voltage (details)(V AC)
Nominal voltage(V AC)
Product size (length)(mm)
Product size (Ø)(mm)
Temperature limit(°C)
Type
Type (manufacturer type)
Wire type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
770.072 |
770.077 |
770.084 |
770.144 |
770.152 |
770.167 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connections | Contact type | Current load (A) | Max. nonstop operating temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal response temperature (°C) | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal voltage (details) (V AC) | Nominal voltage (V AC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Temperature limit (°C) | Type | Type (manufacturer type) | Wire diameter (mm) | Wire type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.89 € | 1 | Available | 52 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 72 | - | - | 230 | 250 | - | - | 64.5 | 4 | 100 | 770.072 | 770.072 | - | short/long | |
0.89 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 77 | - | - | 230 | 250 | - | - | 64.5 | 4 | 125 | 770.077 | 770.077 | - | short/long | |
0.91 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 84 | - | - | 230 | 250 | - | - | 64.5 | 4 | 125 | 770.084 | 770.084 | - | short/long | |
0.91 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 144 | - | - | 230 | 250 | - | - | 64.5 | 4 | 175 | 770.144 | 770.144 | - | short/long | |
0.91 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 152 | - | - | 230 | 250 | - | - | 64.5 | 4 | 175 | 770.152 | 770.152 | - | short/long | |
0.89 € | 1 | Available | 3 Days | - | 1 breaker|NC contact | - | - | 10 | 10 | 167 | - | - | 230 | 250 | - | - | 64.5 | 4 | 210 | 770.167 | 770.167 | - | short/long |