Network Diagnostics (Clamp Meter) / 1-phase, 3-phase / CAT II 300 V, CAT III 1000 V|CAT IV 600 V (Part Numbers)

Network Diagnostics (Clamp Meter) / 1-phase, 3-phase / CAT II 300 V, CAT III 1000 V|CAT IV 600 V
  • Volume Discount
[Specifications]
・Product type: Network diagnostics
・Measurement type: 1-phase, 3-phase
・Reading category: CAT II 300 V, CAT III 1000 V|CAT IV 600 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3030923

Part Number
3030923
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Appliance inlet Display (details) Interfaces (components) Measurement type Network tester features PG recognition Phase detection Product size (height)
(mm)
Product size (length)
(mm)
Reading category Reading range - voltage
(V AC)
Weight
(g)

1,628.00 €

1 3 Days IEC 320 C14LEDUSB1-phaseData loggerYesYes39134CAT II 300 V70 - 300207

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Network diagnostics

This page is Network Diagnostics (Clamp Meter) / 1-phase, 3-phase / CAT II 300 V, CAT III 1000 V|CAT IV 600 V, part number 3030923.
You can find the detail information about specifications and dimensions on part number 3030923.

Variation of this product

Part Number
4534519
4563550
4563561
4563577
4588378
4588384
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Appliance inlet Display (details) Interfaces (components) Measurement type Network tester features PG recognition Phase detection Product size (height)
(mm)
Product size (length)
(mm)
Reading category Reading range - voltage
(V AC)
Weight
(g)

6,894.44 €

1 Available 98 Days --USB|Bluetooth®|Wi-Fi3-phaseData logger|Clamp meter----CAT III 1000 V|CAT IV 600 V--

6,894.44 €

1 98 Days --USB|Bluetooth®|Wi-Fi3-phaseData logger|Clamp meter----CAT III 1000 V|CAT IV 600 V--

6,876.23 €

1 3 Days --USB|Bluetooth®|Wi-Fi3-phaseData logger----CAT III 1000 V|CAT IV 600 V--

7,965.03 €

1 3 Days --USB|Bluetooth®|Wi-Fi3-phaseData logger|Clamp meter----CAT III 1000 V|CAT IV 600 V--

7,085.67 €

1 98 Days --USB|Bluetooth®|Wi-Fi3-phaseData logger----CAT III 1000 V|CAT IV 600 V--

7,967.91 €

1 98 Days --USB|Bluetooth®|Wi-Fi3-phaseData logger|Clamp meter----CAT III 1000 V|CAT IV 600 V--

Tech Support