Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6AG12266BA325XB0
Part Number
|
---|
6AG12266BA325XB0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Certification | Compatible with (details) | Current consumption (mA) | Display | Fitting type (details) | Interface(s) | Interference suppression | IP rating | Manufacturer part # | Max. operating voltage (V) | Max. operating voltage (V AC) | Max. operating voltage (V DC) | Min. ambient temperature (°C) | Min. operating voltage (V) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | No. of transistor outputs (max.) | Operating voltage (range) | Operating voltage (V) | Operating voltage (V AC) | Operating voltage (V DC) | Permanent current (A) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Short-circuit-proofing | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
584.83 € | 1 | Available | 51 Days | +55 | - | - | - | - | - | - | - | IP20 | 6AG12266BA325XB0 | - | - | - | -25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 30 | 75 | - | - | 6 AG 1226-6 BA32-5XB0 | - |
Loading...
Product type | PLC add-on module |
---|
This page is PLC add-on module, part number 6AG12266BA325XB0.
You can find the detail information about specifications and dimensions on part number 6AG12266BA325XB0.
Configure
Basic Attributes
Certification
Compatible with (details)
Current consumption(mA)
Display
Fitting type (details)
Interface(s)
Interference suppression
Max. operating voltage(V)
Max. operating voltage(V AC)
Max. operating voltage(V DC)
Min. operating voltage(V)
Min. operating voltage(V AC)
Min. operating voltage(V DC)
No. of analogue inputs
No. of analogue outputs
No. of digital inputs (max.)
No. of inputs (max.)
No. of outputs (max.)
No. of relay outputs (max.)
No. of transistor outputs (max.)
Operating voltage (range)
Operating voltage(V)
Operating voltage(V AC)
Operating voltage(V DC)
Permanent current(A)
Series (PLC)
Short-circuit-proofing
Type (misc.)
Type
Ambient temperature (max.)(°C)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RK19011MX02 |
6AG10551CB007BA2 |
6AG10551HB007BA2 |
6AG12266DA325XB0 |
6AG12314HD324XB0 |
6AG12315PD324XB0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Certification | Compatible with (details) | Current consumption (mA) | Display | Fitting type (details) | Interface(s) | Interference suppression | IP rating | Manufacturer part # | Max. operating voltage (V) | Max. operating voltage (V AC) | Max. operating voltage (V DC) | Min. ambient temperature (°C) | Min. operating voltage (V) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | No. of transistor outputs (max.) | Operating voltage (range) | Operating voltage (V) | Operating voltage (V AC) | Operating voltage (V DC) | Permanent current (A) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Short-circuit-proofing | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.25 € | 1 | 23 Days | - | - | - | - | - | - | - | - | IP67 | 3RK19011MX02 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3RK1901-1MX02 | - | ||
289.68 € | 1 | Available | 52 Days | +70 | - | - | - | - | On top hat rail 35 mm. 2 division units wide | - | - | IP20 | 6AG10551CB007BA2 | - | - | 28.8 | -40 | - | - | 20.4 | - | - | 4 | 4 | 4 | - | 4 | 20.4 - 28.8 V DC | - | - | 28.8 | 0.3 | - | 35.5 | 58 | - | - | 6AG1055-1CB00-7BA2 | Screw connector | |
294.05 € | 1 | Available | 52 Days | +70 | - | - | - | - | On top hat rail 35 mm. 2 division units wide | - | - | IP20 | 6AG10551HB007BA2 | - | - | - | -40 | - | - | - | - | - | 4 | 4 | 4 | 4 | - | - | - | - | - | - | - | 35.5 | 58 | - | - | 6 AG 1055-1 HB 00-7BA2 | Screw connector | |
584.83 € | 1 | Available | 52 Days | +55 | - | - | - | - | - | - | - | IP20 | 6AG12266DA325XB0 | - | - | - | -25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 38 | 75 | - | - | 6 AG 1226-6 AS32-5XB0 | - | |
442.57 € | 1 | 66 Days | - | - | - | - | - | - | - | - | - | 6AG12314HD324XB0 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 45 | - | - | - | 6 AG 1231-4 HD 32-4 XB0 | - | ||
716.01 € | 1 | Available | 51 Days | - | - | - | - | - | - | - | - | - | 6AG12315PD324XB0 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 45 | - | - | - | 6 AG 1231-5 PD 32-4 XB0 | - |