Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RK14088KG000AA2
Part Number
|
---|
3RK14088KG000AA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Certification | Compatible with (details) | Current consumption (mA) | Display | Fitting type (details) | Interface(s) | Interference suppression | IP rating | Manufacturer part # | Max. operating voltage (V) | Max. operating voltage (V AC) | Max. operating voltage (V DC) | Min. ambient temperature (°C) | Min. operating voltage (V) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | No. of transistor outputs (max.) | Operating voltage (range) | Operating voltage (V) | Operating voltage (V AC) | Operating voltage (V DC) | Permanent current (A) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Short-circuit-proofing | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.05 € | 1 | 9 Days | +70 | - | - | - | - | DIN rail/wall mounting | - | - | IP20 | 3RK14088KG000AA2 | - | - | - | -25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 22.5 | 86 | - | - | 3RK 1408-8 KG00-0AA2 | Ground fault detection modules - modules with special functions |
Loading...
Product type | PLC add-on module |
---|
This page is PLC add-on module, part number 3RK14088KG000AA2.
You can find the detail information about specifications and dimensions on part number 3RK14088KG000AA2.
Configure
Basic Attributes
Certification
Compatible with (details)
Current consumption(mA)
Display
Interface(s)
Interference suppression
Max. operating voltage(V)
Max. operating voltage(V AC)
Max. operating voltage(V DC)
Min. operating voltage(V)
Min. operating voltage(V AC)
Min. operating voltage(V DC)
No. of analogue inputs
No. of analogue outputs
No. of digital inputs (max.)
No. of inputs (max.)
No. of outputs (max.)
No. of relay outputs (max.)
No. of transistor outputs (max.)
Operating voltage (range)
Operating voltage(V)
Operating voltage(V AC)
Operating voltage(V DC)
Permanent current(A)
Product size (height)(mm)
Series (PLC)
Short-circuit-proofing
Type
Ambient temperature (max.)(°C)
Fitting type (details)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RK14088KE000AA2 |
3RK19011GA01 |
3RK19011MX02 |
6AG10551CB007BA2 |
6AG10551HB007BA2 |
6AG10551MB007BA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Certification | Compatible with (details) | Current consumption (mA) | Display | Fitting type (details) | Interface(s) | Interference suppression | IP rating | Manufacturer part # | Max. operating voltage (V) | Max. operating voltage (V AC) | Max. operating voltage (V DC) | Min. ambient temperature (°C) | Min. operating voltage (V) | Min. operating voltage (V AC) | Min. operating voltage (V DC) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | No. of transistor outputs (max.) | Operating voltage (range) | Operating voltage (V) | Operating voltage (V AC) | Operating voltage (V DC) | Permanent current (A) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Short-circuit-proofing | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.27 € | 1 | 9 Days | +70 | - | - | - | - | DIN rail/wall mounting | - | - | IP20 | 3RK14088KE000AA2 | - | - | - | -25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 22.5 | 86 | - | - | 3RK 1408-8 KE00-0AA2 | Ground fault detection modules - modules with special functions | ||
251.40 € | 1 | 11 Days | +85 | - | - | - | - | DIN rail/wall mounting | - | - | IP67 | 3RK19011GA01 | - | - | - | -25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 45 | 25 | - | - | 3RK1901-1GA01 | Overvoltage protection module - Modules with special functions | ||
151.25 € | 1 | 22 Days | - | - | - | - | - | - | - | - | IP67 | 3RK19011MX02 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3RK1901-1MX02 | - | ||
289.68 € | 1 | Available | 52 Days | +70 | - | - | - | - | On top hat rail 35 mm. 2 division units wide | - | - | IP20 | 6AG10551CB007BA2 | - | - | 28.8 | -40 | - | - | 20.4 | - | - | 4 | 4 | 4 | - | 4 | 20.4 - 28.8 V DC | - | - | 28.8 | 0.3 | - | 35.5 | 58 | - | - | 6AG1055-1CB00-7BA2 | Screw connector | |
294.05 € | 1 | Available | 52 Days | +70 | - | - | - | - | On top hat rail 35 mm. 2 division units wide | - | - | IP20 | 6AG10551HB007BA2 | - | - | - | -40 | - | - | - | - | - | 4 | 4 | 4 | 4 | - | - | - | - | - | - | - | 35.5 | 58 | - | - | 6 AG 1055-1 HB 00-7BA2 | Screw connector | |
294.05 € | 1 | Available | 51 Days | +70 | - | - | - | - | On top hat rail 35 mm. 2 division units wide | - | - | IP20 | 6AG10551MB007BA2 | - | - | - | -40 | - | - | - | - | - | 4 | 4 | 4 | 4 | - | - | - | - | - | - | - | 35.5 | 58 | - | - | 6AG1055-1MB00-7BA2 | Screw connector |