PLC add-on module【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK14088KE000AA2

Part Number
3RK14088KE000AA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

179.27 €

1 9 Days +70----DIN rail/wall mounting--IP203RK14088KE000AA2----25----------------22.586--3RK 1408-8 KE00-0AA2Ground fault detection modules - modules with special functions

Loading...

  1. 1

Basic information

Product type PLC add-on module

This page is PLC add-on module, part number 3RK14088KE000AA2.
You can find the detail information about specifications and dimensions on part number 3RK14088KE000AA2.

Variation of this product

Part Number
3RK14088KG000AA2
3RK19011GA01
3RK19011MX02
6AG10551CB007BA2
6AG10551HB007BA2
6AG10551MB007BA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

168.05 €

1 9 Days +70----DIN rail/wall mounting--IP203RK14088KG000AA2----25----------------22.586--3RK 1408-8 KG00-0AA2Ground fault detection modules - modules with special functions

251.40 €

1 11 Days +85----DIN rail/wall mounting--IP673RK19011GA01----25----------------4525--3RK1901-1GA01Overvoltage protection module - Modules with special functions

151.25 €

1 23 Days --------IP673RK19011MX02------------------------3RK1901-1MX02-

289.68 €

1 Available 52 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551CB007BA2--28.8-40--20.4--444-420.4 - 28.8 V DC--28.80.3-35.558--6AG1055-1CB00-7BA2Screw connector

294.05 €

1 Available 52 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551HB007BA2----40-----4444-------35.558--6 AG 1055-1 HB 00-7BA2Screw connector

294.05 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551MB007BA2----40-----4444-------35.558--6AG1055-1MB00-7BA2Screw connector

Tech Support