PLC add-on module【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG12221HH324XB0

Part Number
6AG12221HH324XB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

355.27 €

1 Available 52 Days +60-------IP206AG12221HH324XB0----20--------16------10011075--6 AG 1222-1 HH 32-4 XB0-

Loading...

  1. 1

Basic information

Product type PLC add-on module

This page is PLC add-on module, part number 6AG12221HH324XB0.
You can find the detail information about specifications and dimensions on part number 6AG12221HH324XB0.

Variation of this product

Part Number
3RK19011MX02
6AG10551CB007BA2
6AG10551HB007BA2
6AG12221XF322XB0
6AG12230BD304XB0
6AG12231BH322XB0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

151.25 €

1 22 Days --------IP673RK19011MX02------------------------3RK1901-1MX02-

289.68 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551CB007BA2--28.8-40--20.4--444-420.4 - 28.8 V DC--28.80.3-35.558--6AG1055-1CB00-7BA2Screw connector

294.05 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551HB007BA2----40-----4444-------35.558--6 AG 1055-1 HB 00-7BA2Screw connector

425.23 €

1 Available 52 Days +70-------IP206AG12221XF322XB0----40--------8------1009075--6 AG 1222-1 XF 32-2 XB0Changeover contact

128.84 €

1 52 Days +60--------6AG12230BD304XB0----20---------------62-21--6 AG 1223-0 BD 30-4 XB0-

554.63 €

1 52 Days +70--------6AG12231BH322XB0----40---------------1003875--6 AG 1223-1 BH 32-2 XB0-

Tech Support