PLC add-on module【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG12231PH324XB0

Part Number
6AG12231PH324XB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

355.27 €

1 Available 51 Days +60--------6AG12231PH324XB0----20--------8------1009075--6 AG 1223-1 PH 32-4 XB0-

Loading...

  1. 1

Basic information

Product type PLC add-on module

This page is PLC add-on module, part number 6AG12231PH324XB0.
You can find the detail information about specifications and dimensions on part number 6AG12231PH324XB0.

Variation of this product

Part Number
3RK19011MX02
6AG10551CB007BA2
6AG10551HB007BA2
6AG12231PL322XB0
6AG12231PL324XB0
6AG12231QH322XB0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

151.25 €

1 23 Days --------IP673RK19011MX02------------------------3RK1901-1MX02-

289.68 €

1 Available 52 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551CB007BA2--28.8-40--20.4--444-420.4 - 28.8 V DC--28.80.3-35.558--6AG1055-1CB00-7BA2Screw connector

294.05 €

1 Available 52 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551HB007BA2----40-----4444-------35.558--6 AG 1055-1 HB 00-7BA2Screw connector

775.04 €

1 Available 76 Days +70--------6AG12231PL322XB0----40--------16------1004575--6 AG 1223-1 PL 32-2 XB0-

545.48 €

1 66 Days +60--------6AG12231PL324XB0----20--------16------1009075--6 AG 1223-1 PL 32-4 XB0-

726.93 €

1 Available 51 Days +70--------6AG12231QH322XB0----40--------8------10011075--6 AG 1223-1 QH 32-2 XB0-

Tech Support