PLC counter module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AG13502AH014AE0

Part Number
6AG13502AH014AE0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,490.20 €

1 53 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Manufacturer part # 6AG13502AH014AE0 Max. operating voltage(V) 24
Min. ambient temperature(°C) 0 No. of digital inputs (max.) 8 No. of inputs (max.) 8
No. of outputs (max.) 8 Operating voltage (range) 24 V (max) Operating voltage(V) 24
Product size (height)(mm) 125 Product size (width)(mm) 80 Product size (length)(mm) 120
Product type PLC counter Type (manufacturer type) 6 AG 1350-2 AH 01-4 AE0 Type (misc.) up to 20 kHz

This page is PLC counter module, part number 6AG13502AH014AE0.
You can find the detail information about specifications and dimensions on part number 6AG13502AH014AE0.

Tech Support