Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-DH-W-X1 |
M22S-DH-W-X1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour front ring | |
---|---|---|---|---|---|
11.24 € | 5 | 17 Days | Chrome | ||
11.24 € | 5 | 22 Days | Black |
Loading...
Hole diameter(mm) | 22 | Colour button | White | Suitable for illumination | false |
---|---|---|---|---|---|
Number of command positions | 1 | Spring-return | true | Labelled | true |
Type of button | High | Degree of protection (IP), front side | IP67/IP69K | Width opening(mm) | 0 |
Height opening(mm) | 0 | With protective cover | false | Material front ring | Plastic |
With front ring | true | Construction type lens | Round | Switching function latching | false |
Degree of protection (NEMA), front side | 4X |