Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TS35X7,5
Model | DIN rail (top hat rail) 35/7.5 mm | Height(mm) | 7.5 | Material thickness(mm) | 1 |
---|---|---|---|---|---|
Length(mm) | 2000 | Punch shape | Long-slot | Material | Steel |
Drill hole distance centrically(mm) | 36 | Surface finishing | Galvanic/electrolytic zinc plated |
This page is Top-hat rail, part number TS35X7,5.
You can find the detail information about specifications and dimensions on part number TS35X7,5.