Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNH1-FCL-S250
Part Number
|
---|
XNH1-FCL-S250 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated permanent current Iu (A) | Number of poles | Suitable for fuses | Rated short-time withstand current lcw (kA) | Suitable for ground mounting | Suitable for busbar mounting | Max. rated operation voltage Ue AC (V) | With error protection | Equipped with connectors | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
331.53 € | 1 | 42 Days | 250 | 3 | NH1 | 6 | false | true | 690 | true | false |
Loading...
Cable entry | Other | Conditioned rated short-circuit current Iq(kA) | 120 | Degree of protection (IP), front side | Other |
---|---|---|---|---|---|
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Version as emergency stop installation | false |
Type of control element | Cover grip | Version as main switch | false | Version as safety switch | false |
Rated operation power at AC-23, 400 V(kW) | 0 | Suitable for front mounting 4-hole | false | Motor drive optional | false |
Position control element | Front side |
This page is NH fuse switch 3p flange connection, part number XNH1-FCL-S250.
You can find the detail information about specifications and dimensions on part number XNH1-FCL-S250.
Configure
Basic Attributes
Type
Rated permanent current Iu(A)
Number of poles
Suitable for fuses
Rated short-time withstand current lcw(kA)
Suitable for ground mounting
Suitable for busbar mounting
Max. rated operation voltage Ue AC(V)
With error protection
Equipped with connectors
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XNH00-FCL-A160 |
XNH00-FCL-S160 |
XNH00-S160 |
XNH1-S250 |
XNH2-A400 |
XNH2-FCE-A400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated permanent current Iu (A) | Number of poles | Suitable for fuses | Rated short-time withstand current lcw (kA) | Suitable for ground mounting | Suitable for busbar mounting | Max. rated operation voltage Ue AC (V) | With error protection | Equipped with connectors |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.92 € | 1 | 42 Days | 160 | 3 | NH00 | 7 | true | false | 690 | true | false | |||
112.15 € | 1 | 4 Days | 160 | 3 | NH00 | 7 | false | true | 690 | true | false | |||
84.52 € | 1 | 4 Days | 160 | 3 | NH00 | 7 | false | true | 690 | false | false | |||
284.38 € | 1 | 4 Days | 250 | 3 | NH1 | 6 | false | true | 690 | false | false | |||
278.82 € | 1 | 4 Days | 400 | 3 | NH2 | 3 | true | false | 690 | false | false | |||
- | 569.84 € | 1 | 4 Days | 400 | 3 | NH2 | 3 | true | false | 500 | true | true |