NH fuse switch 3p flange connection (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNH2-FCE-S400

Part Number
XNH2-FCE-S400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Suitable for fuses Rated short-time withstand current lcw
(kA)
Suitable for ground mounting Suitable for busbar mounting Max. rated operation voltage Ue AC
(V)
With error protection Equipped with connectors

703.51 €

1 42 Days 4003NH23falsetrue500truetrue

Loading...

  1. 1

Basic information

Cable entry Other Conditioned rated short-circuit current Iq(kA) 120 Degree of protection (IP), front side Other
Motor drive integrated false Type of electrical connection of main circuit Screw connection Version as emergency stop installation false
Type of control element Cover grip Version as main switch false Version as safety switch false
Rated operation power at AC-23, 400 V(kW) 0 Suitable for front mounting 4-hole false Motor drive optional false
Position control element Front side

This page is NH fuse switch 3p flange connection, part number XNH2-FCE-S400.
You can find the detail information about specifications and dimensions on part number XNH2-FCE-S400.

Variation of this product

Part Number
XNH00-FCL-A160
XNH00-FCL-S160
XNH00-S160
XNH2-FCL-A400
XNH2-FCL-S400
XNH2-S400
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Suitable for fuses Rated short-time withstand current lcw
(kA)
Suitable for ground mounting Suitable for busbar mounting Max. rated operation voltage Ue AC
(V)
With error protection Equipped with connectors

99.92 €

1 42 Days 1603NH007truefalse690truefalse

112.15 €

1 4 Days 1603NH007falsetrue690truefalse

84.52 €

1 4 Days 1603NH007falsetrue690falsefalse
-

282.61 €

1 4 Days 4003NH23truefalse690truefalse

423.68 €

1 42 Days 4003NH23falsetrue690truefalse

364.35 €

1 4 Days 4003NH23falsetrue690falsefalse

Tech Support