Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Width (mm) | Model | Height (mm) | Depth (mm) | RAL-number | With mounting plate | Built-in depth (mm) | Number of fields | Connection space (mm) | Built-in height (mm) | Built-in width (mm) | With wiring | Material | Width in number of modular spacings | Number of TSG-panels | Number of distributor rows | Number of meter cabinets | Degree of protection (IP) | Main switch rated current (A) | Cover model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
921.84 € | 1 | 3 Days | Surface mounted/partially recessed mounted | - | 250 | 1-story | 1050 | 160 | - | false | 160 | 1 | - | 1050 | 250 | - | Steel plate | - | 0 | 7 | 1 | IP31 | - | - | |||
862.01 € | 1 | 3 Days | Surface mounted (plaster) | - | 250 | 2-story | 1350 | 180 | - | false | 180 | 1 | - | 1350 | 250 | - | Steel plate | - | 1 | 2 | 1 | IP31 | - | - | |||
925.18 € | 1 | 3 Days | Surface mounted (plaster) | - | 250 | 1-story | 1350 | 180 | - | false | 180 | 1 | - | 1350 | 250 | - | Steel plate | - | 0 | 4 | 1 | IP31 | - | - | |||
807.06 € | 1 | 37 Days | Surface mounted (plaster) | - | 250 | 1-story | 1350 | 180 | - | false | 180 | 1 | - | 1350 | 250 | - | Steel plate | - | 0 | 4 | 1 | IP31 | - | - | |||
698.88 € | 1 | 3 Days | Surface mounted (plaster) | - | 250 | 1-story | 1350 | 180 | - | false | 180 | 1 | - | 1350 | 250 | - | Steel plate | - | 0 | 4 | 1 | IP31 | - | - | |||
560.79 € | 1 | 3 Days | - | White | 250 | 1-story | 1050 | - | 9001 | false | - | - | 300 | - | - | true | - | 12 | 1 | 2 | 0 | IP2XC | 0 | Closed with prestamping | |||
712.23 € | 1 | 3 Days | Surface mounted (plaster) | - | 250 | 1-story | 1050 | 180 | - | true | 180 | 1 | - | 1050 | 250 | - | Steel plate | - | 0 | 2 | 1 | IP31 | - | - | |||
1,481.04 € | 1 | 3 Days | - | White | 250 | 1-story | 1050 | - | 9001 | false | - | - | 300 | - | - | true | - | 12 | 0 | 1 | 2 | IP2XC | 0 | Closed with prestamping | |||
976.79 € | 1 | 3 Days | Surface mounted (plaster) | - | 250 | 2-story | 1350 | 180 | - | false | 180 | 1 | - | 1350 | 250 | - | Steel plate | - | 0 | 2 | 2 | IP31 | - | - | |||
1,372.86 € | 1 | 3 Days | Surface mounted (plaster) | - | 500 | 1-story | 1050 | 180 | - | true | 180 | 2 | - | 1050 | 500 | - | Steel plate | - | 0 | 4 | 2 | IP31 | - | - | |||
2,566.07 € | 1 | 3 Days | - | White | 500 | 1-story | 1050 | - | 9001 | false | - | - | 300 | - | - | true | - | 24 | 0 | 7 | 4 | IP2XC | 0 | Closed with prestamping | |||
2,915.44 € | 1 | 35 Days | Surface mounted (plaster) | - | 500 | 2-story | 1350 | 180 | - | false | 180 | 2 | - | 1350 | 500 | - | Steel plate | - | 0 | 4 | 4 | IP31 | - | - | |||
1,928.68 € | 1 | 3 Days | Surface mounted (plaster) | - | 500 | 2-story | 1350 | 180 | - | false | 180 | 2 | - | 1350 | 500 | - | Steel plate | - | 0 | 4 | 4 | IP31 | - | - | |||
2,061.78 € | 1 | 3 Days | Surface mounted (plaster) | - | 750 | 1-story | 1050 | 180 | - | true | 180 | 3 | - | 1050 | 750 | - | Steel plate | - | 0 | 6 | 3 | IP31 | - | - | |||
3,890.56 € | 1 | 3 Days | Surface mounted/partially recessed mounted | - | 750 | 2-story | 1050 | 160 | - | false | 160 | 3 | - | 1050 | 750 | - | Steel plate | - | 0 | 7 | 6 | IP31 | - | - | |||
4,216.84 € | 1 | 27 Days | Surface mounted (plaster) | - | 750 | 2-story | 1350 | 180 | - | false | 180 | 3 | - | 1350 | 750 | - | Steel plate | - | 0 | 6 | 6 | IP31 | - | - | |||
2,900.48 € | 1 | 3 Days | Surface mounted (plaster) | - | 750 | 2-story | 1350 | 180 | - | false | 180 | 3 | - | 1350 | 750 | - | Steel plate | - | 0 | 6 | 6 | IP31 | - | - |
Loading...
Lower connection space | With bus bar 5-pole |
---|
Configure
Basic Attributes
Mounting method
Colour
Width(mm)
Model
Height(mm)
Depth(mm)
RAL-number
With mounting plate
Built-in depth(mm)
Number of fields
Connection space(mm)
Built-in height(mm)
Built-in width(mm)
With wiring
Material
Width in number of modular spacings
Number of TSG-panels
Number of distributor rows
Number of meter cabinets
Degree of protection (IP)
Main switch rated current(A)
Cover model
Type
Filter by standard shipping days
Optional Attributes