Connection Terminal K-Type / Mounting method Screw / Number of poles 1, 3, 4, 5 (Part Numbers)

Connection Terminal K-Type / Mounting method Screw / Number of poles 1, 3, 4, 5
[Specifications]
・Nominal Current(A): 160, 250, 400, 630, 800, 1000
・Mounting method: Screw
・Number of poles: 1, 3, 4, 5
・Contact safe: true

[Features]
・External connection for round or sector conductors,other end for Cu band
・Suitable for copper and aluminium conductors
・Adapter for band connection to cable connectionU,V W-X Y.Z-L1,12.L3-T1,T2,T3-PE N.Pen-erdung
・Ui=1000V AC
・Incl.terminal labels
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K240/3

Part Number
K240/3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Mounting method Width
(mm)
Model Height
(mm)
Depth
(mm)
Suitable for Connection type Number of connections < 6 mm² Number of connections 10 mm² Number of connections 25 mm² Number of connections 16 mm² Number of connections > 25 mm² Number of poles Suitable for number of poles Contact safe Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
Suitable for strip conductor connection Suitable for round conductor connection Suitable for sector conductor connection Max. rated operation current Ie
(A)
Number of connections total Number of connections < AWG 6 Number of connections AWG 6 Number of connections AWG 4 Number of connections AWG 2 Number of connections AWG 4/0 Number of connections 250 kcmil Number of connections > 250 kcmil
-

241.59 €

1 4 Days 400Screw144-100115-Screwing000063-true--------60000000

Loading...

  1. 1

This page is Connection Terminal K-Type / Mounting method Screw / Number of poles 1, 3, 4, 5, part number K240/3.
You can find the detail information about specifications and dimensions on part number K240/3.

Variation of this product

Part Number
K150/1/BR
K240/1
K240/1/BR
K240/4
K2X240/1
K2X240/1/BR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Mounting method Width
(mm)
Model Height
(mm)
Depth
(mm)
Suitable for Connection type Number of connections < 6 mm² Number of connections 10 mm² Number of connections 25 mm² Number of connections 16 mm² Number of connections > 25 mm² Number of poles Suitable for number of poles Contact safe Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
Suitable for strip conductor connection Suitable for round conductor connection Suitable for sector conductor connection Max. rated operation current Ie
(A)
Number of connections total Number of connections < AWG 6 Number of connections AWG 6 Number of connections AWG 4 Number of connections AWG 2 Number of connections AWG 4/0 Number of connections 250 kcmil Number of connections > 250 kcmil
-

71.40 €

1 4 Days 250Screw37-105115-Screwing000021-true--------20000000
-

81.65 €

1 4 Days 400Screw52-100115-Screwing000011-true--------10000000
-

90.14 €

1 4 Days 400Screw52-100115-Screwing000021-true--------20000000
-

324.01 €

1 4 Days 400Screw190-100115-Screwing000084-true--------80000000
-

145.56 €

1 4 Days 630Screw240-125140-Screwing000021-true--------20000000
-

137.02 €

1 4 Days 630Screw240-125140-Screwing000021-true--------20000000

Tech Support