NH-disconnector 3P box terminal 1.5 - 95 mm²; mounting plate; NH000 & NH00

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XNH00-1-A160-BT
XNH00-A160-BT
XNH00-FCE-A160-BT
XNH00-FCE-S160-BT1
XNH00-FCE-S160-BT2
XNH00-FCL-A160-BT
XNH00-FCL-S160-BT1
XNH00-FCL-S160-BT2
XNH00-S160-BT1
XNH00-S160-BT2
XNH1-1-A250-BT
XNH1-A250-BT
XNH1-FCE-A250-BT
XNH1-FCE-S250-BT
XNH1-FCL-A250-BT
XNH1-FCL-S250-BT
XNH1-S250-BT
XNH2-A400-BT
XNH2-FCE-A400-BT
XNH2-FCE-S400-BT
XNH2-FCL-A400-BT
XNH2-FCL-S400-BT
XNH2-S400-BT
XNH3-A630-BT
XNH3-FCE-A630-BT
XNH3-FCE-S630-BT
XNH3-FCL-A630-BT
XNH3-FCL-S630-BT
XNH3-S630-BT
XNH32-1-A630-BT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Suitable for fuses Rated short-time withstand current lcw
(kA)
Suitable for ground mounting Suitable for busbar mounting Max. rated operation voltage Ue AC
(V)
With error protection Equipped with connectors

57.44 €

1 3 Days 1601NH007truefalse690falsefalse

64.52 €

1 3 Days 1603NH007truefalse690falsefalse

397.84 €

1 3 Days 1603NH007truefalse500truetrue
-

414.67 €

1 8 Days 1603NH007falsetrue500truetrue
-

419.82 €

1 42 Days 1603NH007falsetrue500truetrue

109.23 €

1 3 Days 1603NH007truefalse690truefalse

118.52 €

1 5 Days 1603NH007falsetrue690truefalse

128.68 €

1 42 Days 1603NH007falsetrue690truefalse

88.96 €

1 3 Days 1603NH007falsetrue690falsefalse

98.51 €

1 3 Days 1603NH007falsetrue690falsefalse

138.23 €

1 42 Days 2501NH16truefalse690falsefalse

247.15 €

1 3 Days 2503NH16truefalse690falsefalse

579.10 €

1 42 Days 2503NH16truefalse500truetrue

663.15 €

1 42 Days 2503NH16falsetrue500truetrue

272.60 €

1 42 Days 2503NH16truefalse690truefalse

370.78 €

1 42 Days 2503NH16falsetrue690truefalse
-

324.60 €

1 3 Days 2503NH16falsetrue690falsefalse

344.51 €

1 3 Days 4003NH23truefalse690falsefalse
-

666.44 €

1 42 Days 4003NH23truefalse500truetrue

751.02 €

1 42 Days 4003NH23falsetrue500truetrue
-

376.24 €

1 42 Days 4003NH23truefalse690truefalse
-

456.07 €

1 42 Days 4003NH23falsetrue690truefalse
-

410.89 €

1 3 Days 4003NH23falsetrue690falsefalse

599.37 €

1 3 Days 6303NH33truefalse690falsefalse

742.60 €

1 42 Days 6303NH33truefalse500truetrue

828.77 €

1 42 Days 6303NH33falsetrue500truetrue

456.15 €

1 42 Days 6303NH33truefalse690truefalse
-

553.64 €

1 42 Days 6303NH33falsetrue690truefalse

490.51 €

1 42 Days 6303NH33falsetrue690falsefalse

264.86 €

1 42 Days 6301NH33truefalse690falsefalse

Loading...

  1. 1

Basic information

Cable entry Other Conditioned rated short-circuit current Iq(kA) 120 Degree of protection (IP), front side Other
Motor drive integrated false Type of electrical connection of main circuit Frame clamp Version as emergency stop installation false
Type of control element Cover grip Version as main switch false Version as safety switch false
Rated operation power at AC-23, 400 V(kW) 0 Suitable for front mounting 4-hole false Motor drive optional false
Position control element Front side

Tech Support