Manufacturer part number: 5TT4930
Brand: SIEMENS
Price: 26.88 €
Delivery time: 10 Days
Product size (height): 90 mm
Product size (width): 9 mm
Product size (depth): 73 mm
Ambient temperature (min.): +25 °C
Ambient temperature (max.): +70 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5TT4930
Part Number
|
---|
5TT4930 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Ambient temperature (min.) (°C) | Ambient temperature (max.) (°C) | Contact type | Switching current (max.) (A) | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
26.88 € | 1 | 10 Days | 90 | 9 | 73 | +25 | +70 | 1 maker, 1 breaker | 6 | DIN rail |
Loading...
Product type | Auxiliary current switch |
---|
This page is Auxiliary current switch, part number 5TT4930.
You can find the detail information about specifications and dimensions on part number 5TT4930.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Ambient temperature (min.)(°C)
Ambient temperature (max.)(°C)
Contact type
Switching current (max.)(A)
Mounting type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3NJ69302BB00 |
3NJ69302CB00 |
3NJ69402BB00 |
3NJ69402CB00 |
5TT4931 |
5TT4932 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Ambient temperature (min.) (°C) | Ambient temperature (max.) (°C) | Contact type | Switching current (max.) (A) | Mounting type (relays) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 1 | Available | 10 Days | - | - | - | - | - | - | - | - | |
56.36 € | 1 | Available | 10 Days | - | - | - | - | - | - | - | - | |
56.36 € | 1 | Available | 10 Days | - | - | - | - | - | - | - | - | |
56.36 € | 1 | Available | 10 Days | - | - | - | - | - | - | - | - | |
25.76 € | 1 | 11 Days | 90 | 9 | 73 | +25 | +70 | - | 16 | DIN rail | ||
26.88 € | 1 | 10 Days | 90 | 9 | 73 | +25 | +70 | - | 16 | DIN rail |